Relay switch centre plate for hotel card, R.1/R.3, black glossy 16402045
EAN
4011334376934
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of keys0
Configuration
-
Switch mode1pole
-
Antibacterial treatmentNo
Main electrical features
-
Nominal voltage230 V
-
Rated voltage230 V AC
-
Frequency50/60 Hz
Electric current
-
Inductive load at cos φ = 0.6max. 6 A
-
Switching current10 A /230 V AC1
Dimensions
-
Depth57.3 mm
-
Insertion depth32 mm
-
Card widthmax. 55 mm
-
Card thickness0.8…1.2 mm
-
Height69.5 mm
-
Width69.5 mm
Power
-
Conventional transformers1500 VA
-
Electronic transformers1500 W
-
Power consumption< 0.2 W
Materials
-
Colour of design lineblack
-
Colourblack
-
Surface appearanceglossy
Fluorescent bulbs control
-
Compact fluorescent lamps500 W
-
Fluorescent lamps in duo circuit1500 W
LED control
-
LEDilluminated with blue LED if hotel card is not inserted
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps1500 W
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Screw terminals (max.)2 x 2,5 mm²
-
Type of connectionwith screw-in lift terminals
Settings
-
Delay time incrementally adjustable0, 15, 30, 60 s
-
Settingwith potentiometer for incremental adjustment of delay time
Equipment
-
Lightingfor illumination
-
Potential-freewith potential-free contact
Use cases
-
ApplicationLight control ; Hotel application
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-5…50 °C
-
Storage/transport temperature-25…70 °C (storage at > 45°C reduces the service life)
Identification
-
Application, usageLight control
-
Main design lineBerker R.1/R.3/R.8
-
Secondary design line(s)Berker R.1 ; Berker R.3
Downloads
-
Product image
-
ProductNotice
Instruction manuals for 16402045
Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2014-05)
PDF785 KBInstruction manuals for 16402045
Manual for 1640xx-1641xx - Relay switch for hotel card (DE-EN-NL, 2020-11)
PDF905 KBInstruction manuals for 16402045
Manual for 1640xx-1641xx - Relay switch for hotel card (EN 2014-05)
PDF730 KB -
ProductECDeclaration
EU Declaration of conformity for 16402045
Declaration of Conformity
PDF307 KBEU Declaration of conformity for 16402045
Declaration of Conformity
PDF335 KB -
ProductROHS
Pollutant guidelines for 16402045
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 16402045
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation