Centre plate for mechanical timer, K.1, ant. matt, lacq. 16347106

EAN
4011334297208
Packaging
1 Piece

Technical properties

Materials
  • Colour of design line
    anthracite
  • Colour
    anthracite
  • Colour
    anthracite charcoal grey  
  • RAL colour
    RAL 7021 - Black grey
  • Material / workmanship
    lacquered
  • Material
    thermoplastic
  • Surface appearance
    matt
Installation, mounting
  • Installation mode
    for screw fastening
Use cases
  • Application
    Light control
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Identification
  • Application, usage
    Light control
  • Main design line
    Berker K.1