Centre plate for mechanical timer, K.5, stainless steel, metal matt finish 16347104

EAN
4011334282167
Packaging
1 Piece

Technical properties

Materials
  • Colour of design line
    Stainless steel
  • Colour
    stainless steel
  • Colour
    stainless steel optics
  • RAL colour
    RAL 9022 - Pearl light grey
  • Material / workmanship
    metal, matt finish
  • Material
    stainless steel
  • Surface appearance
    matt
Installation, mounting
  • Installation mode
    for screw fastening
Use cases
  • Application
    Light control
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Identification
  • Application, usage
    Light control
  • Main design line
    Berker K.5