![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Centre plate for mechanical timer, B.7, al., matt, lacq. 16321404
EAN
4011334220886
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colouraluminium
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening
Use cases
-
ApplicationLight control
Identification
-
Application, usageLight control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1, Berker B.3, Berker B.7
Downloads
More documentation