![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rocker 2gang, B.3/B.7, ant., matt 15711606
EAN
4011334000266
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Cover, door
-
Coverwith cover plug for screw fitting
Materials
-
Colour of design lineanthracite
-
Colouranthracite
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening
Equipment
-
Combination rocker switches/rocker push-buttonsfor rockers push-buttons and group rockers push-buttons, for rockers switches
Use cases
-
ApplicationLight control
Identification
-
Application, usageLight control, KNX - operating systems
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1, Berker B.3, Berker B.7
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 15711606
Declaration
PDF244 KB -
ProductEnvironmentProfile
Product environmental profile for 15711606
PDF408 KB
More documentation