![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Central plate f. fibre-optic coupl.s Duplex SC, com-tech, p.white matt/velvety 14801909
EAN
4011334321712
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith 30° oblique outlet
-
Fibre-optic connectorfor 1 or 2 fibre-optic couplings
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
MaterialPlastic/metal
-
Surface appearancematt/velvety
Installation, mounting
-
Opening1 knock out opening
-
Installation modewithout spreader claws
Equipment
-
Supporting plate / Supporting ringwith supporting plate
Identification
-
Application, usageCommunication technology
-
Main design lineCentral plate system
-
Secondary design line(s)Communication technology, Berker S.1, Berker B.3, Berker B.7, Berker Q.1, Berker Q.3
Instructions
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 14801909
Declaration of conformity International 2021-09-02
PDF147 KB -
ProductEnvironmentProfile
Product environmental profile for 14801909
PDF418 KB -
ProductROHS
Pollutant guidelines for 14801909
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 14801909
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation