Central plate for 6pole soc. out., Accessories, p. white matt/velvety 14741909
EAN
4011334222262
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearancematt/velvety
Installation, mounting
-
Installation modefor screw fastening
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageConnecting systems and accessories
-
Secondary design line(s)ACCESSORIES ; Berker B.3 ; Berker B.7 ; Berker S.1 ; Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Downloads
More documentation