Central plate TAE cut-out, push-out, com-tech, white glossy 145802
EAN
4011334163435
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour independent of design lineswhite
-
Colourwhite
-
Surface appearanceglossy
Installation, mounting
-
Opening1 knock out opening
-
Installation modefor screw fastening
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Use
-
Differentiation characteristic 1 - Salesknock out
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageCommunication technology
-
Main design lineCentral plate system
-
Secondary design line(s)Communication technology ; wg-up ip 44 ; Berker Arsys ; Berker S.1 ; Berker K.1
Downloads
More documentation