Rocker 2gang, redlens , K.1, ant. matt, lacq. 14377006
EAN
4011334297307
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 2gang, and group push-button, 2gang
Materials
-
Colour of design lineanthracite
-
Material / workmanshiplacquered
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Lightingfor lighting and monitoring circuit
-
Combination rocker switches/rocker push-buttonsfor rockers push-buttons and group rockers push-buttons ; for rockers switches
Use cases
-
ApplicationLight control
Use
-
Differentiation characteristic 2 - Saleswith red lens
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Application, usageLight control
-
Main design lineBerker K.1
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 14377006
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 14377006
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 14377006
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation