![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Rocker 2gang, redlens , K.5, stainless steel matt, lacq. 14377004
EAN
4011334303084
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 2gang, and group push-button, 2gang
Materials
-
Colour of design linestainless steel
-
Colourstainless steel
-
Colourstainless steel optics
-
RAL colourRAL 9022 - Pearl light grey
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Lightingfor lighting and monitoring circuit
-
Combination rocker switches/rocker push-buttonsfor rockers push-buttons and group rockers push-buttons, for rockers switches
Use cases
-
ApplicationLight control
Use
-
Differentiation characteristic 2 - Saleswith red lens
Identification
-
Application, usageLight control
-
Main design lineBerker K.5
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 14377004
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 14377004
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 14377004
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation