Rocker, lab. field, K.1, ant. matt, lacq. 14267006
EAN
4011334297390
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Controls and indicators
-
Push-buttonsalso for KNX applications: push-button, 1gang, and group push-button, 1gang
-
Rocker switch/rocker push-buttonfor change-over/intermediate switch ; for rocker push-buttons
Materials
-
Colour of design lineanthracite
-
Material / workmanshiplacquered
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Use cases
-
ApplicationLight control
Use
-
Differentiation characteristic 1 - Saleswith labelling field
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Application, usageLight control ; KNX - operating systems ; Flush-mounted wet-room installation
-
Main design lineBerker K.1
Instructions
-
Special note textthese marked articles (see symbol) are only suitable for the water-protected flush-mounted installation IP44 in conjunction with the corresponding seal, frame and contact protection box (imprint "IP44").
-
Information textFor labelling with names, notes etc. Labelling field height designed for 6 mm P-touch strip.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 14267006
Declaration of conformity International 2021-07-28
PDF192 KB -
ProductROHS
Pollutant guidelines for 14267006
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 14267006
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation