![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Central plate for XLR D-connector , com-tech, ant., matt 14121606
EAN
4011334226956
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Connectors / jacksspeakon and jack connector
Dimensions
-
Cut-out Ø23.6 mm
-
Vertical distance24 mm
-
Horizontal distance19 mm
-
Screw spacing (horizontal/vertical)19 / 24 mm
Materials
-
Colour independent of design linesanthracite
-
Colouranthracite
-
MaterialPlastic/metal
-
Surface appearancematt
Installation, mounting
-
Installation modewithout spreader claws
Equipment
-
Supporting plate / Supporting ringwith supporting plate
Safety
-
Protection index IPIP20
Identification
-
Application, usageCommunication technology
-
Main design lineCentral plate system
-
Secondary design line(s)Communication technology, Berker S.1, Berker B.3, Berker B.7, Berker K.1
Instructions
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
More documentation