Centre plate for loudspeaker soc. out., S.1, white glossy 11968982
EAN
4011334279112
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linewhite
-
Colourwhite
-
Surface appearanceglossy
Installation, mounting
-
Opening1 knock out opening
-
Installation modefor screw fastening
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageCommunication technology
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
More documentation