![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Centre plate for push-button/pilot lamp E10, K.5, al., matt, lacq. 11657003
EAN
4011334377634
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Dimensions
-
Cut-out Ø27.2 mm
Materials
-
Colouraluminium
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modecentre plate for plug-in fixing
Use cases
-
ApplicationLight control
Identification
-
Application, usageLight control
-
Main design lineBerker K.5
Instructions
-
Information textFor push-buttons, LED and neon lamps and covers, see "Supplementary products".
Downloads
More documentation