Centre plate f. pullcord switch/pullcord push-button, S.1/B.3/B.7, p.white gl. 11468989
EAN
4011334279068
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linepolar white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Surface appearanceglossy
Installation, mounting
-
Installation modeclamp fastening
Use cases
-
ApplicationLight control ; Hospital application
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageLight control
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 11468989
EU Declaration of conformity
PDF273 KB -
ProductEnvironmentProfile
Product environmental profile for 11468989
PDF394 KB -
ProductROHS
Pollutant guidelines for 11468989
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 11468989
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation