![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Mounting plate for XLR built-in jack P-series, Aquatec IP44, black 111105
EAN
4011334006572
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design lineblack
-
Colourblack
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Cut-outwith cut-out dia. 24.5 mm
-
Installation modeclamp fastening
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Use
-
Differentiation characteristic 1 - Saleswith labelling field
Identification
-
Application, usageSurface-mounted wet-room installation