Mounting plate for D-Subminiature connectors 25pole, Aquatec IP44, black 111101
EAN
4011334006534
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Connectors / jacksfor socket or plug connector
Materials
-
Colour of design lineblack
-
Colourblack
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Use
-
Differentiation characteristic 1 - Saleswith labelling field
Identification
-
Application, usageSurface-mounted wet-room installation