Mounting plate unperforated, Aquatec IP44, black 111100
EAN
4011334006527
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Insertion depth77 mm
Materials
-
Colour of design lineblack
-
Colourblack
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Cut-outfor customised cut-outs or holes when installing special solutions
-
Installation modeclamp fastening
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Use
-
Differentiation characteristic 1 - Saleswith labelling field
Identification
-
Application, usageSurface-mounted wet-room installation