Couple leave lock insert, Venezia, 3 mm 10962
EAN
3250619109626
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product80 mm
-
Height of installed product60 mm
-
Width of installed product105 mm
Equipment
-
with padlockNo
-
with toggleYes
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 10962
Declaration
PDF474 KBEU Declaration of conformity for 10962
Declaration
PDF529 KB -
ProductROHS
Pollutant guidelines for 10962
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 10962
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation