![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Glass cover end plate f. rot. switch/spring-return push-button, clear gl. 1094
EAN
4011334006145
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design lineclear
-
ColourNatural colour
-
Materialglass
-
Material / surfacetoughened glass
Installation, mounting
-
Installation modefor combination mounting, clamp fastening
Equipment
-
Subplatewith polar white plastic base
-
With mounting frame or gridNo
Safety
-
Impact strengthIK02
Identification
-
Main design lineSerie Glas
Instructions
-
Information textCombinations are only to be installed in simple combi boxes. ; Special variant for hollow-wall mounting available on request.
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 1094
Declaration of conformity International 2021-07-28
PDF295 KB -
ProductROHS
Pollutant guidelines for 1094
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 1094
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation