![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Plexiglas frame with cut-out for Twinpoint centre plates Serie Glas clear 109199
EAN
4011334289937
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth5.8 mm
-
Height80 mm
-
Width70 mm
Capacity
-
Number of sockets1
Materials
-
Colour of design lineclear
-
Materialglass
-
Type of surface treatmentuntreated
Installation, mounting
-
Cut-outwith cut-out for Twinpoint centre plates
-
Installation modefor single mounting
Equipment
-
Subplatewith polar white plastic base
Safety
-
Protection index IPIP20
Identification
-
Main design lineSerie Glas