Cen. plate lock+touch funct. f.switch f.blinds,key can be rmvd inneut. p.,Q1/3 10836089

EAN
4011334313694
Packaging
1 Piece

Technical properties

Materials
  • Colour of design line
    polar white
  • Colour
    polarwhite
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    thermoplastic
Installation, mounting
  • Installation mode
    for screw fastening
Use cases
  • Application
    Blind control
Use
  • Differentiation characteristic 3 - Sales
    Key can be removed in 0 position
Safety
  • Key
    with 2 keys
Identification
  • Application, usage
    Blind control
  • Secondary design line(s)
    Berker Q.1, Berker Q.3, Berker Q.7, Berker Q.9
Instructions
  • Special note text
    When ordering several articles those do all have identical lockings.