Cen.plate lock+push lock funct. f.switch f.blinds,key can be rmvd,Q1/3,ant. 10816086
EAN
4011334379546
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design lineanthracite
-
Material / workmanshiplacquered
-
Surface appearancevelvety
Installation, mounting
-
Installation modefor screw fastening
Use cases
-
ApplicationBlind control
Use
-
Differentiation characteristic 3 - SalesKey can be removed in 0 position
Safety
-
Keywith 2 keys
Identification
-
Application, usageBlind control
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Instructions
-
Special note textWhen ordering several articles those do all have identical lockings.