![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Centre plate rot. knob f.rot. switch f.blinds,S.1/B.3/B.7, p.white matt plastic 10801909
EAN
4011334223658
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modefor screw fastening
Use cases
-
ApplicationBlind control
Identification
-
Application, usageBlind control
-
Secondary design line(s)Berker S.1, Berker B.3, Berker B.7