Blind plug centre plate, screw-on, K.1, ant. matt, lacq. 10457106
EAN
4011334297789
Packaging
20 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Functions
-
Relayspace-saving for relays, etc.
Cover, door
-
Coverwith cover plug for screw fitting
Materials
-
Colour of design lineanthracite
-
Colouranthracite
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Material / workmanshiplacquered
-
MaterialPlastic/metal
-
Surface appearancematt
Installation, mounting
-
Cut-outfor customised cut-outs or holes when installing special solutions
-
Installation modefor screw fastening
Equipment
-
Supporting plate / Supporting ringon supporting plate with large cut-out
Identification
-
Application, usageFlush-mounted wet-room installation
-
Main design lineBerker K.1
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with sealing set (order no. 10107200).
Downloads
-
Product image
-
ProductEnvironmentProfile
Product environmental profile for 10457106
PDF459 KB
More documentation