![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Centre plate for aerial soc. 2hole, 1930/glass, black glossy 103921
EAN
4011334214939
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
For aerial socketaccording to DIN 45330
Materials
-
Colour of design lineblack
-
Colourblack
-
RAL colourRAL 9005 - Jet black
-
Materialduroplastic
Installation, mounting
-
Installation modefor screw fastening
Equipment
-
Supporting plate / Supporting ringwithout supporting ring
Safety
-
Protection index IPIP20
Identification
-
Main design lineSerie 1930/Glas
-
Secondary design line(s)Serie 1930, Serie 1930 Porzellan Made by Rosenthal, Serie Glass
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for 103921
Declaration of conformity International 2021-09-02
PDF147 KB -
ProductROHS
Pollutant guidelines for 103921
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 103921
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation