![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Frame 2gang surface-mtd, surface-mtd, ant. velvety, lacq. 10306086
EAN
4011334386131
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth35 mm
-
Insertion depth33.5 mm
-
Height85 mm
-
Width155 mm
Materials
-
Colour independent of design linesanthracite
-
Colourcharcoal
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
Material / workmanshiplacquered
-
Materialduroplastic
-
Surface appearancevelvety
-
Type of surface treatmentuntreated
Installation, mounting
-
Entriesentry at top and bottom possible
-
Installation modefor vertical and horizontal mounting
Cable
-
Wirewith line and duct entry
Safety
-
Protection index IPIP20
Identification
-
Main design lineSurface-mounted accessories
Instructions
-
Information textFor matching pipe lead-ins and replacement for cable and duct entries, refer to the chapter Dry surface-mounted installation.
Downloads
More documentation