Frame 1gang, R.1, oak/black glossy, stained wood 10112354

EAN
4011334413073
Packaging
1 Piece

Technical properties

Dimensions
  • Depth
    9.9 mm
  • Height
    81.2 mm
  • Width
    81.2 mm
Capacity
  • Number of sockets
    1
Materials
  • Design lines special colours
    oak/black
  • Colour
    oak
  • Material / workmanship
    stained wood
  • Type of surface treatment
    Not applicable
Installation, mounting
  • Installation mode
    for vertical and horizontal mounting ; clamp fastening
Safety
  • Protection index IP
    IP20
Identification
  • Main design line
    Berker R.1
Instructions
  • Special note text
    The shape of surface materials can change during changes in temperature and humidity and its colour can change when exposed to UV radiation.
  • Information text
    Not suitable for water-protected, flush-mounted installation IP44.