Blind plug centre plate, screw-on, S.1, white glossy 10098912
EAN
4011334276821
Packaging
20 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Functions
-
Relayspace-saving for relays, etc.
Cover, door
-
Coverwith cover plug for screw fitting
Materials
-
Colour of design linewhite
-
Colourwhite
-
Colourwhite
-
Surface appearanceglossy
Installation, mounting
-
Cut-outfor customised cut-outs or holes when installing special solutions
-
Installation modefor screw fastening
Equipment
-
Supporting plate / Supporting ringon supporting plate with large cut-out
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
Main design lineBerker S.1/B.3/B.7
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with 1-, 2- or 3gang frame and the corresponding sealing (order no. 1010890..).
Downloads
-
Product image
-
ProductEnvironmentProfile
Product environmental profile for 10098912
PDF459 KBProduct environmental profile for 10098912
PDF400 KB -
ProductROHS
Pollutant guidelines for 10098912
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10098912
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation