![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Blind plug centre plate, screw-on, B.3/B.7, ant., matt 10091616
EAN
4011334249283
Packaging
20 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Functions
-
Relayspace-saving for relays, etc.
Cover, door
-
Coverwith cover plug for screw fitting
Materials
-
Colour of design lineanthracite
-
Colouranthracite
-
Colouranthracite charcoal grey
-
RAL colourRAL 7021 - Black grey
-
MaterialPlastic/metal
-
Surface appearancematt
Installation, mounting
-
Cut-outfor customised cut-outs or holes when installing special solutions
-
Installation modefor screw fastening
Equipment
-
Supporting plate / Supporting ringon supporting plate with large cut-out
Identification
-
Main design lineBerker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1, Berker B.3, Berker B.7
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with 1-, 2- or 3gang frame and the corresponding sealing (order no. 1010890..).
Downloads
-
Product image
-
ProductEnvironmentProfile
Product environmental profile for 10091616
PDF403 KBProduct environmental profile for 10091616
PDF459 KB -
ProductROHS
Pollutant guidelines for 10091616
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10091616
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation