Blind plug centre plate, screw-on, B.7, al. matt, lacq. 10091414

EAN
4011334249290
Packaging
20 PCEs

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Functions
  • Relay
    space-saving for relays, etc.
Cover, door
  • Cover
    with cover plug for screw fitting
Materials
  • Colour
    aluminium
  • Colour
    aluminium  optics
  • RAL colour
    RAL 9006 - White aluminium
  • Material / workmanship
    lacquered
  • Material
    Plastic/metal
  • Surface appearance
    matt
Installation, mounting
  • Cut-out
    for customised cut-outs or holes when installing special solutions
  • Installation mode
    for screw fastening
Equipment
  • Supporting plate / Supporting ring
    on supporting plate with large cut-out
Identification
  • Main design line
    Berker S.1/B.3/B.7
Instructions
  • Special note text
    Only suitable for splash-protected IP44 flush-mounted installation when used in conjunction with 1-, 2- or 3gang frame and the corresponding sealing (order no. 1010890..).