![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Surface-mounted housing 1gang flat design, B.1/B.3 B.3 polar white, matt 10071909
EAN
4011334219774
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Radiofor radio wall-transmitter insert for surface mounting and as table-top radio transmitter
Dimensions
-
Depth22.9 mm
-
Assembling height16 mm
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
-
Surface appearancematt
Installation, mounting
-
Installation modewith double-sided adhesive pads, e.g. for mounting on panes of glass
Identification
-
Application, usageRadio bus - operating systems
-
Main design lineBerker B.3