1 row 10 modules transparent door
Category
- consumer units
- gamma surface enclosures
- golf
- gala
- vega
- volta
- vector
- vega D
- FW
- vector security
-
cosmos
- Surface mounted enclosure VD series
- 1 row 1 module
- 1 row 2 modules
- 1 row 3 modules
- 1 row 4 modules
- 1 row 6 modules full door
- 1 row 6 modules transparent door
- 1 row 8 modules full door
- 1 row 8 modules transparent door
- 1 row 10 modules full door
- 1 row 10 modules transparent door
- 1 row 12 modules full door
- 1 row 12 modules transparent door
- 1 row 18 modules full door
- 1 row 18 modules transparent door
- 2 rows 24 modules full door
- 2 rows 24 modules transparent door
- Flush mounted enclosure VR series
- Accessories
- invicta DIN rail boards
- invicta TPN