4 pole type AC 300mA
Category
- MCBs
-
RCCBs
- RCCBs onekonekt
- RCCBs aptis
- RCCBs type AC or A / HI
- 2 pole type AC 10mA
- 2 pole type AC 30mA
- 2 pole type A / HI 30mA
- 2 pole type AC 100mA
- 2 pole type AC 300mA
- 2 pole type A - 300mA
- 4 pole type AC - 30mA
- 4 pole type A - 30mA
- 4 pole type A / HI 30mA
- 4 pole type AC 100mA
- 4 pole type AC 300mA
- 4 pole - type AC selective - 300mA
- 4 pole type A - 300mA
- 4 pole type A selective - 300mA
- 4 pole type A / HI 300mA
- 1P+N type AC 30mA
- 2 pole type A / HI 10mA
- 2 pole type A / HI 300mA
- 2 pole type AC 100mA Selective
- 2 pole type AC 300mA 60Hz
- 2 pole type AC 300mA Selective
- 2 pole type AC 30mA 60Hz
- 2 pole type AC 500mA
- 4 pole type AC 300mA 60Hz
- 4 pole type AC 100mA Selective
- 4 pole type AC 300mA Selective
- 4 pole type AC 30mA
- 4 pole type AC 30mA 60Hz
- 4 pole type AC 500mA
- RCCB type B
- RCCB type B S Selective
- RCCB type B+ (IEC+VDE tests)
- RCBOs
- Add-on blocks
- Auxiliaries and accessories
- Prong insulated busbars and accessories
- Fork insulated busbars and accessories
- Motor starters
- HRC fuse carriers
- HRC cartridge fuses
- Residential fuse carriers
- BS1361 fuse carriers
- Surge protection devices
- Photovoltaic system