The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Elec­tric Vehicle Char­ging Station (EVCS)
    • Char­ging stations
    • Char­ging station witty one
    • XVR111C
    EAN
    3250610103470
    Packaging
    1 Piece
    Data Act Notice
    • Char­ging station witty one

    Charging Station witty one 1x11kW 3ph+N attached cable T2 6.5m XVR111C

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Charging Station witty one 1x11kW 3ph+N attached cable T2 6.5m

    XVR111C

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Accessor­ies/s­pare parts for E-Mobility 3 products available

    Complete your system

    • Accessor­ies/s­pare parts for E-Mobility
    • XVA130

      A charging station basic pedestal for witty one

      €0.00  / *
    • XVA135

      2 charging station basic pedestal for witty one

      €0.00  / *
    • XVA400

      Kit of 3 RFID key tags for witty

      €0.00  / *

    Key features

    Commissioning and Operation

    Simple and convenient via Bluetooth: Installers can safely commission witty one, and users can control, manage, and monitor their charging station ...

    Easy to install

    Thanks to the mounting plate, simple cable management, and multiple cable entries, you can install witty one very easily without an installation te...

    Technical properties

    Power
    • Power per char­ging point
      11 kW
    • Connected load
      0.1 - 11 kW
    Frequency
    • Frequency
      50 - 60 Hz
    Power supply
    • Number of phases for power supply
      3
    Elec­tric current
    • Rated current IN
      16 A
    Connectivity
    • Number of char­ging points
      1
    Func­tions
    • With load manage­ment
      No
    Equip­ment
    • Number of house sockets
      0
    • With circuit breaker
      No
    • With emer­gency release at power failure
      Yes
    Connec­tion
    • Connect­or/plug type
      Type 2
    Dimen­sions
    • Height
      370 mm
    • Width
      250 mm
    • Depth
      150 mm
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Alarms, Basic inform­a­tion, Device energy manage­ment, Elec­trical meas­ure­ment, Detailed elec­trical meas­ure­ment, Elec­tric Vehicle Supply Equip­ment, Energy EVSE mode, General diagnostics, Network diagnostics, Oper­a­tional state, Soft­ware diagnostics
    • Data formats
      Custom
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      Yes
    Install­a­tion, mounting
    • Mounting on
      Wall mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP55
    • Impact resist­ance IK
      IK10
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 50 °C
    Voltage
    • Nominal voltage
      230 - 400 V
    Mater­ials
    • Material
      Plastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration XVR111C
    PDF
    RoHS report XVR111C
    PDF

    Downloads

    • Image XVR111C  | Hager Africa

      Product Image XVR111C

    • Product datasheet

      Image Hager Product data sheet XVR111C  | Hager Africa

      Hager Product data sheet XVR111C

      Charging Station witty one 1x11kW 3ph+N attached cable T2 6.5m

      PDF
    • Installation manual

      Image Installation manual en-GB 2026-10-26  | Hager Africa

      Installation manual en-GB 2026-10-26

      PDF
      13,94 MB
    • Manual

      Image Manual en-GB, fr-FR, de-DE, it-IT, nl-NL, sv-SE, es-ES, pt-PT, pl-PL, el-GR 2026-10-19  | Hager Africa

      Manual en-GB, fr-FR, de-DE, it-IT, nl-NL, sv-SE, es-ES, pt-PT, pl-PL, el-GR 2026-10-19

      PDF
      14,72 MB
    • Tool

      Image Tool International 2026-08-07  | Hager Africa

      Tool International 2026-08-07

      ZIP
      3,72 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-05-28

      PDF
      352,30 kB
      Image EU Declaration of Conformity  | Hager Africa

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-04-30

      PDF
      432,46 kB
    More documentation

    Spare part

    See more

    Discover more of this product range

      1
    • 1
      XVR107C - Charging station Witty Plus 22kW 1/3ph+N 32A Type 2 cable IP55 IK10
      XVR107C
      Charging station witty one 1x07kW 1ph+N att. cable

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group