The Hager Witty One 7 kW single-phase (1P+N) wall-mounted EV charging station with attached Type 2 cable delivers up to 32 A for fast residential or light commercial charging. Rated IP55/IK10 for harsh outdoor use from -25 to 50°C. Emergency release allows safe unplugging on power loss. Compact plastic housing (370×250×150 mm), 230 V, 50-60 Hz, 1 charging point. No load management or integrated breaker.
EAN
3250610015254
Packaging
1 Piece
Charging station Witty Plus 22kW 1/3ph+N 32A Type 2 cable IP55 IK10 XVR107C
Complete your system
Optional accessories
-
Accessories/spare parts for E-Mobility 3 products available
Complete your system
Technical properties
Power
-
Power per charging point7 kW
-
Connected load0.1 - 7 kW
Frequency
-
Frequency50 - 60 Hz
Power supply
-
Number of phases for power supply1
Electric current
-
Rated current IN32 A
Connectivity
-
Number of charging points1
Functions
-
With load managementNo
Equipment
-
Number of house sockets0
-
With circuit breakerNo
-
With emergency release at power failureYes
Connection
-
Connector/plug typeType 2
Dimensions
-
Height370 mm
-
Width250 mm
-
Depth150 mm
Data act compliance
-
Is generating dataYes
-
Data typesAlarms, Basic information, Device energy management, Electrical measurement, Detailed electrical measurement, Electric Vehicle Supply Equipment, Energy EVSE mode, General diagnostics, Network diagnostics, Operational state, Software diagnostics
-
Data formatsCustom
-
Estimated daily data volume10 KB - 100 KB
-
Real time data generationYes
-
Data stored on deviceYes
Installation, mounting
-
Mounting onWall mounting
Safety
-
Ingress Protection (IP) classIP55
-
Impact resistance IKIK10
Use conditions
-
Operating temperature-25 - 50 °C
Voltage
-
Nominal voltage230 - 230 V
Materials
-
MaterialPlastic
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet XVR107C
Charging station witty one 1x07kW 1ph+N att. cable
PDF -
Manual
Manual en-GB, fr-FR, de-DE, it-IT, nl-NL, sv-SE, es-ES, pt-PT, pl-PL, el-GR 2026-10-19
PDF14,72 MB -
Tool
Tool International 2026-08-07
ZIP3,72 MB -
Declaration of conformity
EU Declaration of Conformity
Declaration of conformity en-GB 2025-05-28
PDF352,30 kB
More documentation