The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • gallery
    • Center plates/rockers
    • WXF687N
    The Hager Gallery wire outlet, 1-module Night finish, provides a neat exit point for cables from wall boxes in residential or light commercial settings. Compact (45×22.5×29.5 mm), it installs fast with click mounting. Varnished polycarbonate with satin jet black RAL9005 surface ensures durability. Rated IK02 and IP20, it’s ideal for routing TV, lamp, or appliance leads within the Gallery system while keeping panels tidy.
    EAN
    3250617191319
    Packaging
    10
    • Center plates/rockers

    Wire outlet 1 module Titanium Gallery click mounting IP20 IK02 WXF687N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Wire outlet 1 module Titanium Gallery click mounting IP20 IK02

    WXF687N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      Jet black
    • RAL code
      9005
    • Surface finish
      Satin finish
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    Dimen­sions
    • Depth
      29.50 mm
    • Height
      45 mm
    Capa­city
    • Number of modules
      1
    Safety
    • Impact resist­ance IK
      IK02
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Plate gallery plastic 1G night (English )
    PDF
    5,91 MB
    REACH declaration WXF687N
    PDF
    RoHS report WXF687N
    PDF

    Downloads

    • Image WXF687N  | Hager Africa

      Product Image WXF687N

    • Product datasheet

      Image Hager Product data sheet WXF687N  | Hager Africa

      Hager Product data sheet WXF687N

      Wire outlet gallery 1 module night

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-06-17  | Hager Africa

      Declaration of conformity International 2021-06-17

      PDF
      79,10 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager Africa

      Declaration of conformity en-GB 2026-08-24

      PDF
      162,17 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXD200B - Rocker for T telephone socket Gallery 2 modules White RAL1013 Click mounting
      WXD200B
      Rocker for telephone socket T gallery 2 modules pure-white
    • 2
      WXD200T - RCA Cinch socket screw terminal 2M click mounting Grey RAL7011 IP20 45x45mm
      WXD200T
      Rocker for telephone socket T gallery 2 modules titane
    • 3
      WXD200N - Telephone socket T rocker 2 modules Titanium Gallery Click mount IP21 IK05
      WXD200N
      Rocker for telephone socket T gallery 2 modules night
    • 4
      WXD062N - Gallery Titanium central plate for push & rotary dimmer, snap-on, IP20
      WXD062N
      Rocker rotative dimmer Gallery night
    • 5
      WXD104R - Electronic thermostat rotary 230V 8A digital 1NO 5-30°C IP20 White
      WXD104R
      Rocker for socket 2P+E gallery detrompage red

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group