The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Wiring Accessories
  • gallery
  • Center plates/rockers
  • WXE316B
  • Center plates/rockers
  • Wiring KNX accessories - gallery
  • See more

Cover KNX push button 6 gang with LED gallery pure WXE316B

EAN
3250618500240
Packaging
5

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Cover KNX push button 6 gang with LED gallery pure

WXE316B

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 337 products available

Referenced by

  • WXP2413

    Plate gallery 3 gang horizontal 71mm pecan

    0.00 €  / *
  • WXF096

    Radio wall-transmitter, gallery, Quicklink, flatt, Battery, 6gang

    0.00 €  / *
  • WXP0513

    Plate gallery plastic plastic 3 gang horizontal 71mm rosé

    0.00 €  / *
  • WXP0613

    Plate gallery plastic plastic 3 gang horizontal 71mm eglantine

    0.00 €  / *
  • WXP0713

    Plate gallery plastic plastic 3 gang horizontal 71mm river

    0.00 €  / *
  • WXP0813

    Plate gallery plastic plastic 3 gang horizontal 71mm peacock

    0.00 €  / *
  • WXP0913

    Plate gallery plastic plastic 3 gang horizontal 71mm taupe

    0.00 €  / *
  • WXP1013

    Plate gallery plastic plastic 3 gang horizontal 71mm anthracite

    0.00 €  / *
  • WXP2013

    Plate gallery 3 gang horizontal 71mm aluminium leaf

    0.00 €  / *
  • WXP2113

    Plate gallery 3 gang horizontal 71mm steel leaf

    0.00 €  / *
  • WXP2213

    Plate gallery 3 gang horizontal 71mm bronze leaf

    0.00 €  / *
  • WXP4813

    Plate gallery 3 gang horizontal 71mm grey wood material

    0.00 €  / *
  • WXP2513

    Plate gallery 3 gang horizontal 71mm latté

    0.00 €  / *
  • WXP4013

    Plate gallery 3 gang horizontal 71mm moon glass material

    0.00 €  / *
  • WXP4113

    Plate gallery 3 gang horizontal 71mm midnight glass material

    0.00 €  / *
  • WXP4213

    Plate gallery 3 gang horizontal 71mm bright inox material

    0.00 €  / *
  • WXP4313

    Plate gallery 3 gang horizontal 71mm natural alu material

    0.00 €  / *
  • WXP4413

    Plate gallery 3 gang horizontal 71mm dark rock material

    0.00 €  / *
  • WXP4513

    Plate gallery 3 gang horizontal 71mm antique alu material

    0.00 €  / *
  • WXP4613

    Plate gallery 3 gang horizontal 71mm copper alu material

    0.00 €  / *

Technical properties

Archi­tec­ture
  • Control/­op­er­a­tion element
    Double rocker
Mater­ials
  • Colour
    Pure white
  • RAL code
    9010
  • Surface finish
    Glossy
  • Material
    Plastic
  • Treat­ment
    Untreated
Connectivity
  • Mounting type
    Snap-on mounting
Safety
  • Ingress Protec­tion (IP) class
    IP20
  • Impact resist­ance IK
    IK05
  • Related Systems
    gallery

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

PEP-Control element/cover plate for domestic switching devices-EN
PDF
55,70 MB
Hager REACH declaration WXE316B
PDF
Hager RoHS report WXE316B
PDF

Downloads

  • Image WXE316B  | Hager Africa

    Product Image WXE316B

  • Product datasheet

    Image Hager Product data sheet WXE316B  | Hager Africa

    Hager Product data sheet WXE316B

    Cover KNX push button 6 gang with LED gallery pure

    PDF
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2022-03-14

    PDF
    127,91 kB
More documentation

Discover more of this product range

    5
  • 1
    WXD200B - Rocker for telephone socket T gallery 2 modules pure-white
    WXD200B
    Rocker for telephone socket T gallery 2 modules pure-white
  • 2
    WXD200T - Rocker for telephone socket T gallery 2 modules titane
    WXD200T
    Rocker for telephone socket T gallery 2 modules titane
  • 3
    WXD200N - Rocker for telephone socket T gallery 2 modules night
    WXD200N
    Rocker for telephone socket T gallery 2 modules night
  • 4
    WXD200D - Rocker for telephone socket T gallery 2 modules dune
    WXD200D
    Rocker for telephone socket T gallery 2 modules dune
  • 5
    WXD062N - Rocker rotative dimmer Gallery night
    WXD062N
    Rocker rotative dimmer Gallery night

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group