The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • WNC002
    EAN
    3250617170024
    Packaging
    1 Piece
    Tools de-DE 2025-11-13 Tools de-DE 2024-10-02

    Illuminated change-over switch surface-mtd, lens, W.1, grey/light grey matt LT WNC002

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Illuminated change-over switch surface-mtd, lens, W.1, grey/light grey matt LT

    WNC002

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Optional accessories

    • Illu­min­a­tion insert for domestic switching devices 7 products available

    Complete your system

    • Illu­min­a­tion insert for domestic switching devices
    • WUZ699

      Control lamp 250V White integrated range "L" form

      0.00 €  / *
    • WUZ698

      Signal lamp 250V White integrated range "I" form

      0.00 €  / *
    • WUZ697

      Signal lamp 28V Red, integrated range "I" form

      0.00 €  / *
    • WUZ696

      Control lamp 250V Blue integrated range "L" form

      0.00 €  / *
    • WUZ695

      Signal lamp 250V Red integrated range "I" form

      0.00 €  / *
    • WUZ692

      Signal lamp 28V Blue integrated range "I" form

      0.00 €  / *
    • WUZ691

      Control lamp 250V Red integrated range "L" form

      0.00 €  / *

    Technical properties

    Elec­tric current
    • Switching current
      10 A
    • Rated current
      10 A
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Grey
    • RAL code
      7011
    • Surface finish
      Matt
    • Material
      Ther­mo­plastic
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element with complete housing
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      65 mm
    • Built-in depth flush-­mounted boxes
      0
    • Height of P-touch band for labelling field
      0
    Safety
    • Impact resist­ance IK
      IK08
    • Usable in higher IP class
      IP55 with closed cover
    Connec­tion
    • Connect­or/plug type
      Plug-in terminal
    Texts
    • Install­a­tion mode
      For screw fastening
    • Type of connec­tion
      With N-ter­minal, With plug-in terminals
    • Lighting
      With blue 230 V LED unit, For illu­min­a­tion
    • Push button
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Change-over switch for light control, 10 AX/250 V (English)
    PDF
    4,13 MB
    REACH declaration WNC002
    PDF
    RoHS report WNC002
    PDF

    Downloads

    • Image WNC002  | Hager Africa

      Product Image WNC002

    • Product datasheet

      Image Hager Product data sheet WNC002  | Hager Africa

      Hager Product data sheet WNC002

      Illuminated change-over switch surface-mtd, lens, W.1, grey/light grey matt LT

      PDF
    • Tools

      Image Tools de-DE 2024-10-02  | Hager Africa

      Tools de-DE 2024-10-02

      URL
      Image Tools de-DE 2025-11-13  | Hager Africa

      Tools de-DE 2025-11-13

      URL
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2021-07-14

      PDF
      119,33 kB
      Image Declaration of conformity en-GB 2025-12-05  | Hager Africa

      Declaration of conformity en-GB 2025-12-05

      PDF
      253,40 kB
    More documentation

    Spare part

    See more

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group