The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Wiring Accessories
  • Muse
  • Muse - Socket outlets
  • WGMS116ISUSBAS
  • Wiring Accessories

16A SINGLE USSO with USB, AS WGMS116ISUSBAS

EAN
3250617272674
Packaging
8

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

16A SINGLE USSO with USB, AS

WGMS116ISUSBAS

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Compatible products

  • Referenced by 5 products available

Referenced by

  • WGMC1

    1G frame(horizontal)65x52mm

    0.00 €  / *
  • WGMC1KB

    1G frame(horizontal)65x52mm;kb

    0.00 €  / *
  • WGMCV1KB

    1 GANG FRAME, Knight black

    0.00 €  / *
  • WGMC1AS

    1G frame(horizontal)65x52mm;as

    0.00 €  / *
  • WGMCV1AS

    1 GANG FRAME, Aurora Silver

    0.00 €  / *

Technical properties

Equip­ment
  • With hinged lid
    No
  • Related Systems
    shark

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration WGMS116ISUSBAS
PDF
Hager RoHS report WGMS116ISUSBAS
PDF

Downloads

  • Image WGMS116ISUSBAS  | Hager Africa

    Product Image WGMS116ISUSBAS

  • Product datasheet

    Image Hager Product data sheet WGMS116ISUSBAS  | Hager Africa

    Hager Product data sheet WGMS116ISUSBAS

    16A SINGLE USSO with USB, AS

    PDF
More documentation

Discover more of this product range

    5
  • 1
    WGMS110US - 10A 2 pin switched socket
    WGMS110US
    10A 2 pin switched socket
  • 2
    WGMS216EAKB - 16A TWIN EURO-AMERICAN SOCKET, KB
    WGMS216EAKB
    16A TWIN EURO-AMERICAN SOCKET, KB
  • 3
    WGMS216EAAS - 16A TWIN EURO-AMERICAN SOCKET, AS
    WGMS216EAAS
    16A TWIN EURO-AMERICAN SOCKET, AS
  • 4
    WGMS116ISKB - 16A SINGLE SWITCHED UNIVERSAL SOCKET, KB
    WGMS116ISKB
    16A SINGLE SWITCHED UNIVERSAL SOCKET, KB
  • 5
    WGMS116ISAS - 16A SINGLE SWITCHED UNIVERSAL SOCKET, AS
    WGMS116ISAS
    16A SINGLE SWITCHED UNIVERSAL SOCKET, AS

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group