Hager 16A Single Switched Universal Socket in Aurora Silver provides reliable 250 V, 50-60 Hz supply with an integrated switch for safe control of British Standard plugs. Flush-mounted with screw terminals (0.08-4 mm²) and screw fixing for secure installation. Durable matt polycarbonate, IP20 and IK02 rated. Built-in depth 21 mm (35 mm box). Ideal for residential and light commercial use.
EAN
3250617272650
VPE
10 pieces
Universal socket single switched 16A 250V BS flush mount screw terminals IP20 WGMS116ISAS
catalog.product_page.variants.title
Product colour - Aurora silver
On/off switch
Technical characteristics
Voltage
-
Rated voltage250 V
-
Output voltage0-0 V
Electric current
-
Output current0
-
Rated current IN16 A
Frequency
-
Frequency50 - 60 Hz
Power
-
Output power0
-
Power consumption standby0
Materials
-
ColourAurora silver
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
TreatmentCoated
-
Contains recycled material (% of total plastic weight)0
Dimensions
-
Height32 mm
-
Width86 mm
-
Depth21 mm
-
Built-in depth flush-mounted boxes35 mm
-
Built-in depth21 mm
Cable
-
Cable length0 m
Connection
-
Connector/plug typeBritish Standard
-
Cross-section flexible conductor without wire end sleeve0.08 - 4 mm²
-
Number of conduit inlets0
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionBack
Connectivity
-
Type of connectionScrew terminal
-
With claw mountingNo
-
Mounting typeScrew mounting
-
Connector/plug type USBBritish Standard
Equipment
-
Connector/plug type socket outletBritish Standard
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldNo
-
Pre-equipped withNone
Capacity
-
Number of modules0
Safety
-
With enhanced contact protectionNo
-
Impact resistance IKIK02
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
-
Related Systemsshark
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
GeneratedProductDatasheet
Hager Product data sheet WGMS116ISAS
16A SINGLE SWITCHED UNIVERSAL SOCKET, AS
PDF
More documentation