The Hager Sleeping Light offers soft, energy‑efficient LED guidance lighting for bedrooms, hallways, and stairs. Operating at 230 V/50-60 Hz, it’s compact (34×86×34 mm) and IP20 for indoor use. Easy screw mounting with 0-1.5 mm² conductors. The matt bronze, coated polycarbonate finish blends discreetly with décor. Compatible with the shark system, it enhances night-time safety and comfort with minimal power consumption.
EAN
3250617290326
Packaging
8
Technical properties
Voltage
-
Rated voltage230 V
Frequency
-
Frequency50 - 60 Hz
Lighting
-
Type of lampLED
Materials
-
ColourBronze
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
TreatmentCoated
Dimensions
-
Height34 mm
-
Width86 mm
-
Depth34 mm
Connection
-
Conductor cross-section0 - 1.5 mm²
Connectivity
-
Mounting typeScrew mounting
Safety
-
Ingress Protection (IP) classIP20
Functions
-
Usable as push buttonNo
-
Related Systemsshark
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WGDHSLNB
SLEEPING LIGHT;NB
PDF
More documentation