16A 2+3 PIN UNIVERSAL SOCKET, EG WGCXS216UIEG
EAN
3250617272063
Packaging
8
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Compatible products
-
Referenced by 33 products available
Referenced by
Technical properties
Voltage
-
Rated voltage250 V
-
Output voltage0-0 V
Electric current
-
Output current0
-
Rated current16 A
Frequency
-
Frequency50 - 60 Hz
Power
-
Output power0
-
Power consumption standby0
Materials
-
ColourGold
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
TreatmentCoated
-
Contains recycled material (% of total plastic weight)0
Dimensions
-
Height38 mm
-
Width86 mm
-
Depth29 mm
-
Built-in depth flush-mounted boxes35 mm
-
Built-in depth29 mm
Cable
-
Cable length0
Connection
-
Connector/plug typeBritish Standard
-
Cross-section flexible conductor without wire end sleeve0.08 - 4 mm²
Installation, mounting
-
Mounting onFlush mounting
-
Mounting-/Connection PositionBack
Connectivity
-
Type of connectionScrew terminal
-
With claw mountingNo
-
Mounting typeScrew mounting
-
Connector/plug type USBBritish Standard
Equipment
-
Connector/plug type socket outletBritish Standard
-
Rotated central insertNo
-
With hinged lidNo
-
With round protective earth pinNo
-
With signal lampNo
-
With lockNo
Accessories
-
Has labelling fieldNo
-
Pre-equipped withNone
Capacity
-
Number of modules0
Safety
-
With enhanced contact protectionNo
-
Impact resistance IKIK02
-
Ingress Protection (IP) classIP20
Functions
-
With orientation lightingNo
-
With function lightingNo
Identification
-
With imprintNo
-
Related Systemsshark
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet WGCXS216UIEG
16A 2+3 PIN UNIVERSAL SOCKET, EG
PDF -
Declaration of conformity
BOC_CE_CERT_BIS_TOR_UNA_IT_EN_16112022
Declaration of conformity en-GB 2022-12-29
PDF90,44 kB
More documentation