The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Wiring Accessories
    • Inspire
    • Inspire -socket outlets
    • WGCXS116ISUSBAS
    The Hager 16A Single USSO with USB (AS) socket provides safe power and convenient device charging in one point. Rated 16A, it suits general residential and light commercial circuits. Integrated USB saves space and adapters. Compatible with the Hager shark system for streamlined installation. No hinged lid—ideal for indoor, dry locations.
    EAN
    3250617271851
    Packaging
    8
    • Inspire -socket outlets

    Single socket outlet 16A with USB Shark system without lid WGCXS116ISUSBAS

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Single socket outlet 16A with USB Shark system without lid

    WGCXS116ISUSBAS

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Equip­ment
    • With hinged lid
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WGCXS116ISUSBAS
    PDF
    Hager RoHS report WGCXS116ISUSBAS
    PDF

    Downloads

    • Image WGCXS116ISUSBAS  | Hager Africa

      Product Image WGCXS116ISUSBAS

    • Product datasheet

      Image Hager Product data sheet WGCXS116ISUSBAS  | Hager Africa

      Hager Product data sheet WGCXS116ISUSBAS

      16A SINGLE USSO with USB, AS

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      WGCXS116EAAS - 16A SINGLE EURO-AMERICAN SOCKET, AS
      WGCXS116EAAS
      16A SINGLE EURO-AMERICAN SOCKET, AS
    • 2
      WGCXS113SKB - Shaver socket 115/230V BS 50-60Hz Flush mount Knight Black Matt IP20
      WGCXS113SKB
      13A SINGLE SWITCHED SOCKET, KB
    • 3
      WGCXS113SNB - Shaver socket 115/230V 50-60Hz British Standard flush-mount Bronze matt
      WGCXS113SNB
      13A SINGLE SWITCHED SOCKET, NB
    • 4
      WGCXS116SAS - Single Euro-American socket 16A 250V flush mount Knight Black
      WGCXS116SAS
      16A GERMAN SOCKET W/SHUTTER, AS
    • 5
      WGCXS116EAEG - Single Switched Socket 15A 250V BS Flush Mount Screw Terminal Noble Bronze
      WGCXS116EAEG
      16A SINGLE EURO-AMERICAN SOCKET, EG

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group