The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 63 A and multi­media boards
  • cosmos enclos­ures
  • VR212TF
  • Distri­bu­tion systems

Small distributor,IC²,flush,2row,24M,IP40,MS-terminal,N,transparent door VR212TF

EAN
3250616596658
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Small distributor,IC²,flush,2row,24M,IP40,MS-terminal,N,transparent door

VR212TF

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Voltage
  • Nominal voltage
    400 - 400 V
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Flush mounting
Elec­tric current
  • Rated current
    63 A
Equip­ment
  • Number of rails
    2
  • Number of rows
    2
  • Number of section in width
    1
  • With lock
    No
  • Has neutral terminal block
    Yes
  • Has earthing terminal block
    Yes
  • Has mounting plate
    No
Capa­city
  • Number of modules
    24
Func­tions
  • With conduit inlets
    Yes
Dimen­sions
  • Height
    351 mm
  • Width
    308 mm
  • Depth
    93 mm
  • Built-in height
    333 mm
  • Built-in width
    290 mm
  • Built-in depth
    72 mm
  • Number of width units
    24
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/­cover is trans­parent
    Yes
Mater­ials
  • Material
    Plastic
  • RAL code
    9010
  • Colour
    Pure white
  • Ultra­vi­olet-res­istant
    No
Safety
  • Protec­tion class
    Isol­a­tion class II
  • Impact resist­ance IK
    IK07
  • Ingress Protec­tion (IP) class
    IP40
  • Locking type
    Snap on lock, Without lock
  • Glow wire test
    650 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
Hager REACH declaration VR212TF
PDF
Hager RoHS report VR212TF
PDF

Downloads

  • Image VR212TF  | Hager Africa

    Product Image VR212TF

  • Product datasheet

    Image Hager Product data sheet VR212TF  | Hager Africa

    Hager Product data sheet VR212TF

    Small distributor,IC²,flush,2row,24M,IP40,MS-terminal,N,transparent door

    PDF
  • Installation manual

    Image Installation manual International 2020-01-01  | Hager Africa

    Installation manual International 2020-01-01

    PDF
    2,11 MB
  • Declaration of conformity

    Image Declaration of conformity en-GB 2024-04-08  | Hager Africa

    Declaration of conformity en-GB 2024-04-08

    PDF
    205,55 kB
More documentation

Discover more of this product range

    5
  • 1
    VR108TF - Small distributor,IC²,flush,1row,8M,IP40,MS-terminal,N,transparent door
    VR108TF
    Small distributor, IC², flush, 1row, 8M, IP40, MS-terminal, N, transparent door
  • 2
    VR112TF - Small distributor,IC²,flush,1row,12M,IP40,MS-terminal,N,transparent door
    VR112TF
    Small distributor, IC², flush, 1row, 12M, IP40, MS-terminal, N, transparent door
  • 3
    VD106TF - Small distributor,IC²,surface,1row,6 M,IP40,MS-terminal,N,transparent door
    VD106TF
    Small distributor, IC², surface, 1row, 6 M, IP40, MS-terminal, N, transparent door
  • 4
    VD104NF - Small distributor,IC²,surface,1row,4M,IP30,MS-terminal,N,without door
    VD104NF
    Small distributor, IC², surface, 1row, 4M, IP30, MS-terminal, N, without door
  • 5
    VD118TF - Small distributor,IC²,surface,1row,18M,IP40,MS-terminal,N,transparent door
    VD118TF
    Small distributor, IC², surface, 1row, 18M, IP40, MS-terminal, N, transparent door

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group