The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • cosmos enclos­ures
    • VD108TF
    EAN
    3250616596337
    Packaging
    1 Piece
    • cosmos enclos­ures

    Small distributor,IC²,surface,1row,8M,IP40,MS-terminal,N,transparent door VD108TF

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Small distributor,IC²,surface,1row,8M,IP40,MS-terminal,N,transparent door

    VD108TF

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current
      63 A
    Equip­ment
    • Number of rails
      1
    • Number of rows
      1
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      Yes
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      8
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      170 mm
    • Width
      170.50 mm
    • Depth
      91 mm
    • Number of width units
      8
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • Material
      Poly­styrene (PS)
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      No
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
    PDF
    25,39 MB
    Hager REACH declaration VD108TF
    PDF
    Hager RoHS report VD108TF
    PDF

    Downloads

    • Image VD108TF  | Hager Africa

      Product Image VD108TF

    • Product datasheet

      Image Hager Product data sheet VD108TF  | Hager Africa

      Hager Product data sheet VD108TF

      Small distributor,IC²,surface,1row,8M,IP40,MS-terminal,N,transparent door

      PDF
    • Installation manual

      Image Installation manual International 2020-01-01  | Hager Africa

      Installation manual International 2020-01-01

      PDF
      2,36 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2024-04-08  | Hager Africa

      Declaration of conformity en-GB 2024-04-08

      PDF
      205,55 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VR212TF - Small distributor,IC²,flush,2row,24M,IP40,MS-terminal,N,transparent door
      VR212TF
      Small distributor, IC², flush, 2row, 24M, IP40, MS-terminal, N, transparent door
    • 2
      VD212TF - Small distributor,IC²,surface,2row,24M,IP40,MS-terminal,N,transparent door
      VD212TF
      Small distributor, IC², surface, 2row, 24M, IP40, MS-terminal, N, transparent door
    • 3
      VR108TF - Small distributor,IC²,flush,1row,8M,IP40,MS-terminal,N,transparent door
      VR108TF
      Small distributor, IC², flush, 1row, 8M, IP40, MS-terminal, N, transparent door
    • 4
      VR112TF - Small distributor,IC²,flush,1row,12M,IP40,MS-terminal,N,transparent door
      VR112TF
      Small distributor, IC², flush, 1row, 12M, IP40, MS-terminal, N, transparent door
    • 5
      VD106TF - Small distributor,IC²,surface,1row,6 M,IP40,MS-terminal,N,transparent door
      VD106TF
      Small distributor, IC², surface, 1row, 6 M, IP40, MS-terminal, N, transparent door

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group