The Hager Golf flush-mounted small distributor provides neat distribution for compact residential circuits. With 1 row/4 modules, 63 A at 400 V, Class II insulation and IP40/IK07 protection, it fits discreetly behind a pure white RAL9010 door. Supplied with N+PE terminal blocks and conduit inlets for quick wiring, snap-on closure; ideal for upgrades, extensions, or point-of-use protection.
EAN
3250616465756
Packaging
1 Piece
Change-over switch 4P 250A 50kA Icc VF104PJ
Phase out product: please contact your electrical wholesaler for availability
Follow-up products :
VF108PJComplete your system
Optional accessories
-
Mounting accessories 1 products available -
Lock system 1 products available
Complete your system
Technical properties
Voltage
-
Nominal voltage400 - 400 V
Installation, mounting
-
Suitable for outdoor usageNo
-
Mounting onFlush mounting
Electric current
-
Rated current IN63 A
Equipment
-
Number of rails1
-
Number of rows1
-
Number of section in width1
-
With lockNo
-
Has neutral terminal blockYes
-
Has earthing terminal blockYes
-
Has mounting plateNo
Capacity
-
Number of modules4
Functions
-
With conduit inletsYes
Dimensions
-
Height225 mm
-
Width204 mm
-
Depth97.50 mm
-
Built-in height189 mm
-
Built-in width170 mm
-
Built-in depth72 mm
-
Number of width units4
Cover, door
-
Number of cabinet doors1
-
Number of locks0
-
Door/cover is transparentNo
-
Cabinet door typeSingle door
Materials
-
MaterialPlastic
-
RAL code9010
-
ColourPure white
-
Ultraviolet-resistantNo
Safety
-
Protection classIsolation class II
-
Impact resistance IKIK07
-
Locking typeSnap on lock, Without lock
-
Glow wire test650 °C
-
Protection class with doorIP40
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet VF104PJ
Small distributor,golf,flush,1row,4M,IP40,MS-terminal,N+PE,white door
PDF -
Declaration of conformity
Declaration of conformity en-GB 2025-06-25
PDF487,74 kB
More documentation