The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 63 A and multi­media boards
  • cosmos enclos­ures
  • VD104NF
  • Distri­bu­tion systems

Small distributor,IC²,surface,1row,4M,IP30,MS-terminal,N,without door VD104NF

EAN
3250616596269
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Small distributor,IC²,surface,1row,4M,IP30,MS-terminal,N,without door

VD104NF

  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Technical properties

Voltage
  • Nominal voltage
    400 - 400 V
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    63 A
Equip­ment
  • Number of rails
    1
  • Number of rows
    1
  • Number of section in width
    1
  • With lock
    No
  • Has neutral terminal block
    No
  • Has earthing terminal block
    No
  • Has mounting plate
    No
Capa­city
  • Number of modules
    4
Func­tions
  • With conduit inlets
    Yes
Dimen­sions
  • Height
    163.50 mm
  • Width
    81.50 mm
  • Depth
    71 mm
  • Number of width units
    4
Cover, door
  • Number of cabinet doors
    0
  • Number of locks
    0
Mater­ials
  • Material
    Poly­styrene (PS)
  • RAL code
    9010
  • Colour
    Pure white
  • Ultra­vi­olet-res­istant
    No
Safety
  • Protec­tion class
    Isol­a­tion class II
  • Impact resist­ance IK
    IK07
  • Ingress Protec­tion (IP) class
    IP30
  • Locking type
    Without lock
  • Glow wire test
    650 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

Encl.,gamma,surface m.,26 M,version FR
PDF
1,48 MB
Hager REACH declaration VD104NF
PDF
Hager RoHS report VD104NF
PDF

Downloads

  • Image VD104NF  | Hager Africa

    Product Image VD104NF

  • Product datasheet

    Image Hager Product data sheet VD104NF  | Hager Africa

    Hager Product data sheet VD104NF

    Small distributor,IC²,surface,1row,4M,IP30,MS-terminal,N,without door

    PDF
  • Installation manual

    Image Installation manual International 2020-01-01  | Hager Africa

    Installation manual International 2020-01-01

    PDF
    2,36 MB
  • Declaration of conformity

    Image Declaration of conformity en-GB 2024-04-08  | Hager Africa

    Declaration of conformity en-GB 2024-04-08

    PDF
    205,55 kB
More documentation

Discover more of this product range

    5
  • 1
    VR212TF - Small distributor,IC²,flush,2row,24M,IP40,MS-terminal,N,transparent door
    VR212TF
    Small distributor, IC², flush, 2row, 24M, IP40, MS-terminal, N, transparent door
  • 2
    VR108TF - Small distributor,IC²,flush,1row,8M,IP40,MS-terminal,N,transparent door
    VR108TF
    Small distributor, IC², flush, 1row, 8M, IP40, MS-terminal, N, transparent door
  • 3
    VR112TF - Small distributor,IC²,flush,1row,12M,IP40,MS-terminal,N,transparent door
    VR112TF
    Small distributor, IC², flush, 1row, 12M, IP40, MS-terminal, N, transparent door
  • 4
    VD106TF - Small distributor,IC²,surface,1row,6 M,IP40,MS-terminal,N,transparent door
    VD106TF
    Small distributor, IC², surface, 1row, 6 M, IP40, MS-terminal, N, transparent door
  • 5
    VD118TF - Small distributor,IC²,surface,1row,18M,IP40,MS-terminal,N,transparent door
    VD118TF
    Small distributor, IC², surface, 1row, 18M, IP40, MS-terminal, N, transparent door

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group