The store will not work correctly in the case when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • volta enclos­ures
    • VA48D
    EAN
    3250616410244
    Packaging
    1 Piece
    • volta enclos­ures

    Encl.,Volta,surface,4x12MOD,IP30,Version France VA48D

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Encl.,Volta,surface,4x12MOD,IP30,Version France

    VA48D

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Single- and multi-­pole 1 products available
    • Accessor­ies/s­pare parts for terminals 3 products available
    • Lock system 1 products available
    • Cover strip 2 products available
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip 1 products available

    Complete your system

    • Single- and multi-­pole
    • Accessor­ies/s­pare parts for terminals
    • Lock system
    • Cover strip
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • VZ428

      Terminal, Volta, additional terminal, 3Ph+N, 63A

      0.00 €  / *
    • VZ711

      Temrinal base, volta, for distributor size 12M, golf, vector, accessory

      0.00 €  / *
    • VZ523

      PE/N-Terminal support, Volta, with brass Terminals 22 connections

      0.00 €  / *
    • VZ524

      PE/N-Terminal support, Volta, with brass Terminals 25 connections

      0.00 €  / *
    • VZ302N

      Key lock, Volta, standard, for installation in door handle

      0.00 €  / *
    • P031F

      Cover strips, universal, for 1/2 module

      0.00 €  / *
    • P032F

      Cover strips, universal, for 1 module

      0.00 €  / *
    • VZ717

      Marking system, Volta, 10 pieces

      0.00 €  / *

    Technical properties

    Voltage
    • Nominal voltage
      400 - 400 V
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current
      63 A
    Power
    • Maximum power loss per cabinet at ΔT=20K
      20.50 W
    Equip­ment
    • Number of rails
      4
    • Number of rows
      4
    • Number of section in width
      1
    • With lock
      No
    • Has neutral terminal block
      No
    • Has mounting plate
      Yes
    Capa­city
    • Number of modules
      48
    • Number of half modules terminals per rail
      96
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      640 mm
    • Width
      305 mm
    • Depth
      96.50 mm
    • Number of width units
      12
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    • Ultra­vi­olet-res­istant
      Yes
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP30
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      750 °C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    Encl.,gamma,surface m.,26 M,version FR
    PDF
    1,48 MB
    Hager REACH declaration VA48D
    PDF
    Hager RoHS report VA48D
    PDF

    Downloads

    • Image VA48D  | Hager Africa

      Product Image VA48D

    • Product datasheet

      Image Hager Product data sheet VA48D  | Hager Africa

      Hager Product data sheet VA48D

      Encl.,Volta,surface,4x12MOD,IP30,Version France

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-08-16

      PDF
      359,72 kB
      Image Declaration of conformity International 2023-08-07  | Hager Africa

      Declaration of conformity International 2023-08-07

      PDF
      366,52 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VZ410N - Connecting bracket,Volta,for wall boxes
      VZ410N
      Connecting bracket, Volta, for wall boxes
    • 2
      VZ304N - Spare key,Volta,for standard key lock VZ302N
      VZ304N
      Spare key, Volta, for standard key lock VZ302N
    • 3
      VZ112N - Elevation frame,Volta, 2rows
      VZ112N
      Elevation frame, Volta, 2rows
    • 4
      VZ133N - Door,Volta,flush/Hollow wall,transparent,3rows
      VZ133N
      Door, Volta, flush/Hollow wall, transparent, 3rows
    • 5
      VZ113N - Elevation frame,Volta, 3rows
      VZ113N
      Elevation frame, Volta, 3rows

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group