The store will not work correctly in the case when cookies are disabled.
intl-en
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 160 A
  • FW flush-­mounted distri­bu­tion boards
  • UW61U
  • Distri­bu­tion systems

Equipment unit,univers FW, with DIN rails, for FW flush encl.6rows, 900x250mm,QC UW61U

EAN
3250616330085
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Equipment unit,univers FW, with DIN rails, for FW flush encl.6rows, 900x250mm,QC

UW61U

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Tapping screw 1 products available

Compatible products

  • Referenced by 3 products available

Complete your system

  • Tapping screw
  • UZ100

    Self tapping screws, universN, 4, 2x9, 5mm, 100 pieces

    0.00 €  / *

Referenced by

  • FWU61D

    FW flush encl. 1x6-rows, empty, IP30, classII, niche 957x315x115mm

    0.00 €  / *
  • FWU62D

    FW flush encl. 2x6-rows, empty, IP30, classII, niche 957x565x115mm

    0.00 €  / *
  • FWU63D

    FW flush encl. 3x6-rows, empty, IP30, classII, niche 957x815x115mm

    0.00 €  / *

Technical properties

Dimen­sions
  • Height
    900 mm
  • Width
    250 mm
  • Depth
    84 mm
Equip­ment
  • Number of section in width
    1
  • Number of rows
    6
  • Number of rails
    6
  • Has mounting plate
    No
Capa­city
  • Number of modules
    12
Mater­ials
  • RAL code
    9010
Scope of delivery
  • With cover
    Yes
Texts
  • Terminal
    With N-PE clamp

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

PEP - Enclosures FWP, univers, IP44, SKII, 120PLE (english)
PDF
8,50 MB
Hager REACH declaration UW61U
PDF
Hager RoHS report UW61U
PDF

Downloads

  • Image UW61U  | Hager Africa

    Product Image UW61U

  • Product datasheet

    Image Hager Product data sheet UW61U  | Hager Africa

    Hager Product data sheet UW61U

    Equipment unit,univers FW, with DIN rails, for FW flush encl.6rows, 900x250mm,QC

    PDF
  • Declaration of conformity

    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2023-05-12

    PDF
    332,34 kB
    Image Declaration  | Hager Africa

    Declaration

    Declaration of conformity International 2021-01-08

    PDF
    289,50 kB
More documentation

Discover more of this product range

    5
  • 1
    FZ106N - Door, univers, right, transparent, for enclosure H:800xW:550mm
    FZ106N
    Door, univers, right, transparent, for enclosure H:800xW:550mm
  • 2
    FZ104N - Door, univers, right, transparent, for enclosure H:650xW:550mm
    FZ104N
    Door, univers, right, transparent, for enclosure H:650xW:550mm
  • 3
    FZ102N - Door, univers, right, transparent, for enclosure H:1100xW:550mm
    FZ102N
    Door, univers, right, transparent, for enclosure H:1100xW:550mm
  • 4
    FZ791N - Touch-up pencil, 9ml, color RAL 9010
    FZ791N
    Touch-up pencil, 9ml, color RAL 9010
  • 5
    FZ276 - Hollow wall mounting kit, 4 pieces, for FW flush enclosure
    FZ276
    Hollow wall mounting kit, 4 pieces, for FW flush enclosure

Products and solutions

  • Products catalog
  • Distribution systems
  • High Power & Switching
  • Modular devices
  • Elec­tric Vehicle Char­ging Station (EVCS)
  • Energie management and monitoring
  • Cable routing and room connec­tion systems
  • Wiring accessories
  • Building automation
  • Motion and presence detectors

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
  • Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

Ha­ger Group